![CAPACITOR CAN SDY 10.4/12.5KVAR 400V main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/b/l/blrcs104a125b40.jpg)
CAPACITOR CAN SDY 10.4/12.5KVAR 400V
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![CAPACITOR CAN SDY 10.4/12.5KVAR 400V](https://eshop-sa.se.com/media/catalog/product/b/l/blrcs104a125b40.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
CAPACITOR CAN SDY 10.4/12.5KVAR 400V
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | DPLVP |
---|---|
Ambient Air Temperature for Operation | -25-55 °C |
IP Degree of Protection | IP20 |
Net Weight | 1.2 kg |
Mounting Mode | vertical |
Network Frequency | 50/60 Hz |
Product or Component Type | standard duty capacitor |
اسم المنتج | EasyLogic PFC Capacitor |
Range | EasyLogic |
Relative Humidity | 95-95 % |
Standards | IEC 60831-1#|#IEC 60831-2 |
Connections - Terminals | ClampTite terminal |