
calcActive())">
CAPACITOR CAN HDY 25/30KVAR 440V
BLRCH250A300B44
SAR1,346.00
SAR740.30
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

BLRCH250A300B44
CAPACITOR CAN HDY 25/30KVAR 440V
بائع | سعر | توصيل | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
شبكة B2B
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
CAPACITOR CAN HDY 25/30KVAR 440V
SAR1,346.00
SAR740.30
الوصف
heavy duty PowerLogic PFC Capacitor, 25/30 kvar - 440 V - 50/60Hz
Product Details
Activity | DPLVP |
---|---|
Ambient Air Temperature for Operation | -25-55 °C |
IP Degree of Protection | IP20 |
Net Weight | 2.5 kg |
Mounting Mode | upright/horizontal |
Network Frequency | 50/60 Hz |
Product or Component Type | heavy duty capacitor |
اسم المنتج | PowerLogic PFC Capacitor |
Range | PowerLogic |
Relative Humidity | 95-95 % |
Standards | IEC 60831-1#|#IEC 60831-2 |
Connections - Terminals | ClampTite terminal |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account