![CONTACTBLOCK,1NO main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/z/a/za2ee101.jpg)
CONTACTBLOCK,1NO
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![CONTACTBLOCK,1NO](https://eshop-sa.se.com/media/catalog/product/z/a/za2ee101.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
CONTACTBLOCK,1NO
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Mechanical Durability | 1500000 cycles |
Tightening Torque | 0.8-0.8 N.m |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | ZA2E |
Connections - Terminals | , <= 2 x 1.5 mm² conforming to EN 60947-1, , <= 1 x 2.5 mm² conforming to EN 60947-1, , >= 1 x 0.5 mm² conforming to EN 60947-1, Faston terminals, connection size: 6.3 mm conforming to EN 60947-1 |
Ambient Air Temperature for Operation | -25-55 °C |
Range of Product | Easy Harmony XA2 |
Product or Component Type | contact block |