![CONTACTOR main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/c/lc1d95fe7.jpg)
CONTACTOR
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![CONTACTOR](https://eshop-sa.se.com/media/catalog/product/l/c/lc1d95fe7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
CONTACTOR
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1kg |
[ith] Conventional Free Air Thermal Current | 10 A (at 60 °C) for signalling circuit, 125 A (at 60 °C) for power circuit |
Pole Contact Composition | 3 NO |
Range of Product | TeSys D |
[ue] Rated Operational Voltage | power circuit: 1000 V AC 25...400 Hz |
Product or Component Type | contactor |
[uc] Control Circuit Voltage | 115 V AC 50/60 Hz |
Range | TeSys |
Control Circuit Type | AC at 50/60 Hz standard |
Control Circuit Voltage Limits | 0.8...1.1 Uc (-40-55 °C):operational AC 50 Hz, 0.85...1.1 Uc (-40-55 °C):operational AC 60 Hz, 0.3...0.6 Uc (-40-70 °C):drop-out AC 50/60 Hz, 1...1.1 Uc (55-70 °C):operational AC 50/60 Hz |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Maximum Operating Rate | 3600 cyc/h 60 °C |
Operating Time | 20...35 ms closing, 6...20 ms opening |
Poles Description | 3P |
Operating Altitude | 0...3000 m |
Net Weight | 1.61 kg |
Mechanical Durability | 4 Mcycles |
Standards | EN/IEC 60947-1, EN/IEC 60947-4-1, EN/IEC 60947-5-1, UL 60947-4-1, UL 60947-5-1, CSA C22.2 No 60947-4-1, CSA C22.2 No 60947-5-1, GB/T 14048.4 |
Power Dissipation per Pole | 12.5 W AC-1, 7.2 W AC-3, 7.2 W AC-3e |
Utilisation Category | AC-1#|#AC-4#|#AC-3#|#AC-3e |
[icw] Rated Short-Time withstand Current | 1100 A 40 °C - 1 s for power circuit, 800 A 40 °C - 10 s for power circuit, 400 A 40 °C - 1 min for power circuit, 135 A 40 °C - 10 min for power circuit, 140 A - 100 ms for signalling circuit, 120 A - 500 ms for signalling circuit, 100 A - 1 s for signalling circuit |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947 |
[ie] Rated Operational Current | 95 A (at <60 °C) at <= 440 V AC-3 for power circuit, 125 A (at <60 °C) at <= 690 V AC-1 for power circuit, 95 A (at <60 °C) at <= 440 V AC-3e for power circuit |
Compatibility Code | LC1D |
Product Certifications | IECEE CB Scheme#|#UL#|#CSA#|#CCC#|#EAC#|#LROS (Lloyds register of shipping)#|#RINA#|#BV#|#DNV-GL |
[ui] Rated Insulation Voltage | power circuit: 1000 V conforming to IEC 60947-4-1, power circuit: 600 V CSA certified, power circuit: 600 V UL certified, signalling circuit: 690 V conforming to IEC 60947-1, signalling circuit: 600 V CSA certified, signalling circuit: 600 V UL certified |
الارتفاع | 127 mm |
العمق | 130 mm |
العرض | 85 mm |