![CONTACTOR CAPACITOR SWITCHING main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/c/lc1dwk12m7.jpg)
CONTACTOR CAPACITOR SWITCHING
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![CONTACTOR CAPACITOR SWITCHING](https://eshop-sa.se.com/media/catalog/product/l/c/lc1dwk12m7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
CONTACTOR CAPACITOR SWITCHING
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 13 kg |
Pole Contact Composition | 3 NO |
اسم المنتج | TeSys Deca, TeSys LC1D.K |
Range of Product | TeSys D, TeSys Deca |
[ue] Rated Operational Voltage | power circuit: 690 V AC 50/60 Hz |
Product or Component Type | capacitor duty contactor |
[uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
Range | TeSys |
Control Circuit Type | AC at 50/60 Hz |
Device Application | control |
Maximum Operating Rate | 240 cyc/h |
Poles Description | 3P |
Operating Altitude | 0...3000 m |
Net Weight | 1.65 kg |
Standards | EN/IEC 60947-1#|#EN/IEC 60947-4-1#|#UL 60947-4-1#|#CSA C22.2 No 60947-4-1 |
Utilisation Category | AC-6b |
Ambient Air Temperature for Operation | -5-60 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Compatibility Code | LC1D |
Product Certifications | IECEE CB Scheme#|#UL#|#CSA#|#UKCA |
الارتفاع | 180 mm |
العمق | 154 mm |
العرض | 85 mm |