![CONTAC TO R GC 2 NO 25 A 220 TO 240 V AC main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/g/c/gc2520m6.jpg)
CONTAC TO R GC 2 NO 25 A 220 TO 240 V AC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![CONTAC TO R GC 2 NO 25 A 220 TO 240 V AC](https://eshop-sa.se.com/media/catalog/product/g/c/gc2520m6.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
CONTAC TO R GC 2 NO 25 A 220 TO 240 V AC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 952 kg |
[ith] Conventional Free Air Thermal Current | 25 A (at 50 °C) for power circuit |
Pole Contact Composition | 2 NO |
اسم المنتج | TeSys GC |
[ue] Rated Operational Voltage | <= 250 V AC |
Product or Component Type | modular contactor |
[uc] Control Circuit Voltage | 220...240 V AC 60 Hz |
Range | TeSys |
Control Circuit Type | AC at 60 Hz |
Control Circuit Voltage Limits | drop-out: 0.2...0.75 Uc at 50 Hz (at <50 °C), operational: 0.85...1.1 Uc at 50 Hz (at <50 °C) |
Control Type | remote control |
Maximum Operating Rate | 300 cyc/h 50 °C |
Operating Time | 10...25 ms opening, 10...30 ms closing |
Poles Description | 2P |
Operating Altitude | <= 3000 m |
Net Weight | 0.11 kg |
Mechanical Durability | 1000000 cycles |
Standards | IEC 60947-5#|#IEC 61095 |
Power Dissipation per Pole | 1.6 W |
Utilisation Category | AC-7A#|#AC-7B |
[icw] Rated Short-Time withstand Current | 200 A 40 °C - 10 s for power circuit, 62 A 40 °C - 30 s for power circuit |
Ambient Air Temperature for Operation | -5-50 °C |
[uimp] Rated Impulse withstand Voltage | 4 kV |
Ambient Air Temperature for Storage | -40-70 °C |
[ie] Rated Operational Current | 25 A AC-7A, 8.5 A AC-7B |
Compatibility Code | modular standard contactor |
[ui] Rated Insulation Voltage | 500 V conforming to IEC 61095, 500 V conforming to VDE 0110 |
الارتفاع | 81 mm |
العمق | 62.5 mm |
العرض | 17.5 mm |