![Compact NSX100NA lastbryter 4P main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lv429639.jpg)
Compact NSX100NA lastbryter 4P
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Compact NSX100NA lastbryter 4P](https://eshop-sa.se.com/media/catalog/product/l/v/lv429639.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Compact NSX100NA lastbryter 4P
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCCB |
---|---|
Weight (in Kg) | 1kg |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-3 |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz conforming to IEC 60947-3, 750 V DC 3 poles in series conforming to IEC 60947-3, 500 V DC 2 poles in series conforming to IEC 60947-3, 250 V DC 1 pole conforming to IEC 60947-3 |
Ambient Air Temperature for Storage | -55-85 °C |
Ambient Air Temperature for Operation | -35-70 °C |
Connection Pitch | 35 mm |
Device Short Name | Compact NSX100NA |
Compatibility Code | NSX100 |
IK Degree of Protection | IK07 conforming to IEC 62262 |
IP Degree of Protection | IP40 conforming to IEC 60529 |
[in] Rated Current | 100 A |
Electrical Durability | AC-22A: 10000 cycles 250 V DC In/2 (1 pole) conforming to IEC 60947-3, AC-22A: 15000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-22A: 20000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3, AC-22A: 35000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-22A: 5000 cycles 500 V DC In (2 poles in series) conforming to IEC 60947-3, AC-22A: 8000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3, AC-23A: 10000 cycles 250 V DC In/2 (1 pole) conforming to IEC 60947-3, AC-23A: 15000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-23A: 20000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3, AC-23A: 35000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3, AC-23A: 5000 cycles 500 V DC In (2 poles in series) conforming to IEC 60947-3, AC-23A: 8000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3 |
Control Type | toggle |
الارتفاع | 161 mm |
العمق | 86 mm |
Product or Component Type | switch disconnector |
Network Type | AC#|#DC |
Range | ComPact |
Net Weight | 2.2 kg |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-3 |
Network Frequency | 50/60 Hz |
اسم المنتج | ComPact NSX |
Poles Description | 4P |
العرض | 140 mm |