![Hermetically sealed plug in relays, Harmony, 5A, 2 CO, 24V DC main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/7/8/782xbxh21-24d.jpg)
Hermetically sealed plug in relays, Harmony, 5A, 2 CO, 24V DC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Hermetically sealed plug in relays, Harmony, 5A, 2 CO, 24V DC](https://eshop-sa.se.com/media/catalog/product/7/8/782xbxh21-24d.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Hermetically sealed plug in relays, Harmony, 5A, 2 CO, 24V DC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 24 V |
Range of Product | Harmony Electromechanical Relays |
Product or Component Type | plug-in relay |
Contacts material | silver alloy contacts |
Contacts usage | hermetically sealed |
Series name | Miniature |