![782H Hermetically Sealed Relay, 4 NO, 5A main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/7/8/782xdxh21-24d.jpg)
782H Hermetically Sealed Relay, 4 NO, 5A
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![782H Hermetically Sealed Relay, 4 NO, 5A](https://eshop-sa.se.com/media/catalog/product/7/8/782xdxh21-24d.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
782H Hermetically Sealed Relay, 4 NO, 5A
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Dielectric Strength | 1600 V AC between coil and contact, 1600 V AC between poles |
Maximum Switching Voltage | 240 V AC |
Shock Resistance | 10 gn |
Mechanical Durability | 10000000 cycles |
Net Weight | 45 g |
Vibration Resistance | 6 gn (f = 10-55 Hz) |
Weight (in Kg) | 3.6 kg |
Ambient Air Temperature for Storage | -60-85 °C |
Connections - Terminals | plug in |
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 24 V |
Minimum Switching Current | 500 mA at 12 V AC, 500 mA at 12 V DC |
Ambient Air Temperature for Operation | -45-70 °C |
Range of Product | Harmony Electromechanical Relays |
Product or Component Type | plug-in relay |
العرض | 22.75 mm |