![Harmony, Socket,for 782H / 792 relays, 5 A, 14 pins, solder terminals, separate contact main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/7/0/70-378-1.jpg)
Harmony, Socket,for 782H / 792 relays, 5 A, 14 pins, solder terminals, separate contact
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![Harmony, Socket,for 782H / 792 relays, 5 A, 14 pins, solder terminals, separate contact](https://eshop-sa.se.com/media/catalog/product/7/0/70-378-1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Harmony, Socket,for 782H / 792 relays, 5 A, 14 pins, solder terminals, separate contact
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Product Compatibility | relay 782XDXH - relay 792XDX |
[in] Rated Current | 5 A |
Range of Product | Harmony Electromechanical Relays |
Product or Component Type | socket |
Number of terminals | 14 |
Switch function | 4PDT |