![4P CONT 60A AC-1 2NO 2NC 220VAC COIL main product photo](https://eshop-sa.se.com/media/catalog/product/placeholder/default/placeholder_image.png)
4P CONT 60A AC-1 2NO 2NC 220VAC COIL
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
4P CONT 60A AC-1 2NO 2NC 220VAC COIL
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.037 kg |
[ith] Conventional Free Air Thermal Current | 60 A (at 60 °C) for power circuit |
Pole Contact Composition | 2 NO + 2 NC |
Range of Product | TeSys D |
[ue] Rated Operational Voltage | power circuit: <= 690 V AC 25...400 Hz, power circuit: <= 300 V DC |
Product or Component Type | contactor |
[uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
Range | TeSys |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | 0.3...0.6 Uc (-40-70 °C):drop-out AC 50/60 Hz, 0.8...1.1 Uc (-40-60 °C):operational AC 50 Hz, 0.85...1.1 Uc (-40-60 °C):operational AC 60 Hz, 1...1.1 Uc (60-70 °C):operational AC 50/60 Hz |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Maximum Operating Rate | 3600 cyc/h 60 °C |
Operating Time | 4...19 ms opening, 12...26 ms closing |
Poles Description | 4P |
Operating Altitude | 0...3000 m |
Net Weight | 1.44 kg |
Mechanical Durability | 6 Mcycles |
Standards | CSA C22.2 No 14, EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 508 |
Power Dissipation per Pole | 5.4 W AC-1 |
Utilisation Category | AC-1 |
[icw] Rated Short-Time withstand Current | 320 A 40 °C - 10 s for power circuit, 720 A 40 °C - 1 s for power circuit, 72 A 40 °C - 10 min for power circuit, 165 A 40 °C - 1 min for power circuit |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947 |
[ie] Rated Operational Current | 60 A (at <60 °C) at <= 440 V AC AC-1 for power circuit |
Compatibility Code | LC1D |
Product Certifications | RINA#|#GL#|#UL#|#GOST#|#BV#|#LROS (Lloyds register of shipping)#|#DNV#|#CCC#|#CSA |
[ui] Rated Insulation Voltage | power circuit: 600 V CSA certified, power circuit: 600 V UL certified, power circuit: 690 V conforming to IEC 60947-4-1 |
الارتفاع | 127 mm |
العمق | 125 mm |
العرض | 85 mm |