
calcActive())">
Circuit breaker frame, MasterPact NW20H1, 2000A, 65kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
48057
SAR19,461.00
SAR10,703.55
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

48057
Circuit breaker frame, MasterPact NW20H1, 2000A, 65kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
بائع | سعر | توصيل | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
شبكة B2B
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
Circuit breaker frame, MasterPact NW20H1, 2000A, 65kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
SAR19,461.00
SAR10,703.55
الوصف
Circuit breaker frame, MasterPact NW20H1, 2000A, 65kA/440VAC 50/60Hz (Icu), 3 poles, fixed, without control unit
Product Details
Activity | PPACB |
---|---|
Breaking Capacity Code | H1 65 kA 440 V AC |
[in] Rated Current | 2000 A at 40 °C |
Control Type | push-button - without control unit |
Network Type | AC |
Utilisation Category | category B |
Network Frequency | 50/60 Hz |
Poles Description | 3P |
Circuit breaker name | MasterPact NW20H1 |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account