![45A CONNECTION UNIT main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/e/8/e82554.jpg)
45A CONNECTION UNIT
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![45A CONNECTION UNIT](https://eshop-sa.se.com/media/catalog/product/e/8/e82554.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
45A CONNECTION UNIT
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 6.05 kg |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 1 x 2.5 mm² for solid cable(s), 2 x 4 mm² for stranded cable(s) |
Wiring Device Mounting | flush, surface |
Connections - Terminals | pillar terminals |
Product or Component Type | connection unit |
العرض | 87 mm |
Range | Pieno |
العمق | 35.8 mm |
الارتفاع | 87 mm |
Number of Gangs | 1 gang |
Range of Product | Pieno |
Rated Current | 25 A at 250 V AC 50 Hz |
Relative Humidity | 0-95 % |
Load Type | resistive |
Standards | BS 5733 |
Material | polycarbonate: surround, polycarbonate: grid plate |