![4 vert. uprights SF 2000 main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/n/s/nsysfv20.jpg)
4 vert. uprights SF 2000
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![4 vert. uprights SF 2000](https://eshop-sa.se.com/media/catalog/product/n/s/nsysfv20.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
4 vert. uprights SF 2000
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPUES |
---|---|
Weight (in Kg) | 1kg |
الارتفاع | 2000 mm |
Device Application | multi-purpose |
Accessory / Separate Part Category | mounting accessory |
Fixing Mode | by screws - screw type M8 |
Device Composition | 4 upright |
Range Compatibility | Spacial framework kit, Spacial rear panel, Spacial side panel |
Range | Spacial |
Surface Finish | textured epoxy polyester |
العرض | 45 mm |