![2CO Separate terminal socket with clamp main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/r/g/rgze1s48m.jpg)
2CO Separate terminal socket with clamp
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![2CO Separate terminal socket with clamp](https://eshop-sa.se.com/media/catalog/product/r/g/rgze1s48m.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
2CO Separate terminal socket with clamp
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Dielectric Strength | 5 kV between coil and contact with reinforced insulation, 2.5 kV between contacts with basic insulation, 3 kV between poles with basic insulation, 3 kV between terminals and DIN rail with basic insulation |
Overvoltage Category | III |
Pollution Degree | 3 |
Product Compatibility | plug-in relay RXG with 2 C/O contact |
Relative Humidity | 10-85 % |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-85 °C |
Connections - Terminals | screw connectors |
[in] Rated Current | 5 A |
Ambient Air Temperature for Operation | -40-70 °C |
Range of Product | Harmony Electromechanical Relays |
Product or Component Type | socket |