![2CO 5A Relay +LTB-LED 230VAC main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/r/x/rxg21p7.jpg)
2CO 5A Relay +LTB-LED 230VAC
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![2CO 5A Relay +LTB-LED 230VAC](https://eshop-sa.se.com/media/catalog/product/r/x/rxg21p7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
2CO 5A Relay +LTB-LED 230VAC
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Control Type | lockable test button |
Dielectric Strength | 1000 V AC between contacts with micro disconnection, 5000 V AC between coil and contact with reinforced insulation, 3000 V AC between poles with basic insulation |
Maximum Switching Voltage | 250 V AC, 30 V DC |
Shock Resistance | 20 gn in operation, 100 gn not in operation |
Mounting Position | any position |
Mechanical Durability | 10000000 cycles |
Overvoltage Category | III |
Pollution Degree | 2 |
Net Weight | 0.02 kg |
Relative Humidity | 10-85 % |
Reset Time | 20 ms |
Safety Reliability Data | B10d = 100000 |
Vibration Resistance | 3 gn, amplitude = +/- 0.75 mm (f = 10-150 Hz)in operation, 5 gn, amplitude = +/- 0.75 mm (f = 10-150 Hz)not in operation |
Weight (in Kg) | 0.235 kg |
Ambient Air Temperature for Storage | -40-85 °C |
Insulation Resistance | 1000 MOhm at 500 V DC |
Local Signalling | flag |
Status LED | without |
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 230 V AC 50/60 Hz |
Ambient Air Temperature for Operation | -40-70 °C |
Range of Product | Harmony Electromechanical Relays |
Product or Component Type | plug-in relay |