![250V 16A Elec Key Card Time Delay SW main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/e/8/e8231ekt.jpg)
250V 16A Elec Key Card Time Delay SW
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![250V 16A Elec Key Card Time Delay SW](https://eshop-sa.se.com/media/catalog/product/e/8/e8231ekt.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
250V 16A Elec Key Card Time Delay SW
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | 0-40 °C |
Wiring Device Mounting | flush |
Product or Component Type | electronic keycard reader |
العرض | 87 mm |
العمق | 9.1 mm |
الارتفاع | 87 mm |
Range of Product | Pieno |
Rated Current | 16 A at 220...240 V AC 50/60 Hz |
Relative Humidity | 0-95 % |
Load Type | resistive |
Standards | IEC 60669-2-1 |
Material | polycarbonate: surround, polycarbonate: grid plate |