![250V 10A 1G Bell SW w ILL DND,PCU,PW Sym main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/e/8/e8231bpdmw_mb_g1.jpg)
250V 10A 1G Bell SW w ILL DND,PCU,PW Sym
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![250V 10A 1G Bell SW w ILL DND,PCU,PW Sym](https://eshop-sa.se.com/media/catalog/product/e/8/e8231bpdmw_mb_g1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
250V 10A 1G Bell SW w ILL DND,PCU,PW Sym
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 1 x 2.5 mm² for solid cable(s), 1 x 1.5 mm² for stranded cable(s) |
Wiring Device Mounting | flush, surface |
Connections - Terminals | by screw |
Product or Component Type | switch |
Cover Frame Colour Tint | matt black |
العرض | 87 mm |
Range | Pieno |
العمق | 35.5 mm |
الارتفاع | 87 mm |
Embedding Depth | 21 mm |
Range of Product | Pieno |
Rated Current | 10 A at 250 V AC 50 Hz |
Relative Humidity | 0-95 % |
Load Type | resistive#|#fluorescent |
Standards | IEC 60669-1#|#GB 16915.1#|#BS EN 60669-1#|#SS 227-1#|#MS IEC 60669-1 |
Material | polycarbonate: surround, polycarbonate: grid plate |