![24-120V AC-DC LED LIGHT B main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/z/b/zb4bvbg6.jpg)
24-120V AC-DC LED LIGHT B
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![24-120V AC-DC LED LIGHT B](https://eshop-sa.se.com/media/catalog/product/z/b/zb4bvbg6.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
24-120V AC-DC LED LIGHT B
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Net Weight | 0.054 kg |
Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 0.24 kg |
Ambient Air Temperature for Storage | -40-70 °C |
[us] Rated Supply Voltage | 24...120 V |
Compatibility Code | ZB4 |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end, screw clamp terminals, >= 1 x 0.22 mm² without cable end |
Ambient Air Temperature for Operation | -40-70 °C |
Range of Product | Harmony XB4 |
Product or Component Type | complete body/light block assembly |