![22mm PILOT LIGHT,12V AC/DC,GREEN main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/x/a/xa2evj3lc.jpg)
22mm PILOT LIGHT,12V AC/DC,GREEN
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![22mm PILOT LIGHT,12V AC/DC,GREEN](https://eshop-sa.se.com/media/catalog/product/x/a/xa2evj3lc.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
22mm PILOT LIGHT,12V AC/DC,GREEN
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | IDSIG |
---|---|
Shock Resistance | 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Overvoltage Category | class I conforming to IEC 536 |
Net Weight | 0.02 kg |
Tightening Torque | 0.8-1 N.m conforming to EN 60947-1 |
Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
[us] Rated Supply Voltage | 12 V AC/DC 50/60 Hz |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Operation | -25-70 °C |
Range of Product | Easy Harmony XA2 |
Product or Component Type | monolithic pilot light |
العرض | 29 mm |