![2 G Blank Plate main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/e/8/e8230tx_wg_g1.jpg)
2 G Blank Plate
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![2 G Blank Plate](https://eshop-sa.se.com/media/catalog/product/e/8/e8230tx_wg_g1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
2 G Blank Plate
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | -5-40 °C |
Wiring Device Mounting | flush, surface |
Product or Component Type | blank plate |
Cover Frame Colour Tint | wine gold |
العرض | 87 mm |
Range | Pieno |
العمق | 13.85 mm |
الارتفاع | 147 mm |
Number of Gangs | 2 gangs |
Range of Product | Pieno |
Relative Humidity | 0-95 % |
Material | polycarbonate: surround, polycarbonate: grid plate |