![2 x 2.1A USB Charger, WG main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/e/8/e8232usb_wg.jpg)
2 x 2.1A USB Charger, WG
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![2 x 2.1A USB Charger, WG](https://eshop-sa.se.com/media/catalog/product/e/8/e8232usb_wg.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
2 x 2.1A USB Charger, WG
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.05 kg |
[ue] Rated Operational Voltage | 100/240 V AC 50/60 Hz |
Clamping Connection Capacity | 2.5 mm² for stranded cable(s), 2.5 mm² for flexible cable(s), 2.5 mm² for rigid cable(s), 1.5 mm² for stranded cable(s), 1.5 mm² for flexible cable(s), 1.5 mm² for rigid cable(s) |
Colour Tint | wine gold |
Product or Component Type | USB charger |
العرض | 87 mm |
العمق | 39 mm |
الارتفاع | 87 mm |
Embedding Depth | 29.3 mm |
Range of Product | Pieno |
Relative Humidity | 10-90 % |
Standards | CNS 13438#|#IEC 60950-1#|#GB 4943.1#|#MS IEC 60950-1#|#CNS 14336 |
Material | PA (polyamide) 6: housing, silicone rubber: cover, PC (polycarbonate): grid plate |