![1G BLANK PLATE, AS main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/k/b/kb30_as.jpg)
1G BLANK PLATE, AS
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![1G BLANK PLATE, AS](https://eshop-sa.se.com/media/catalog/product/k/b/kb30_as.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
1G BLANK PLATE, AS
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.32 kg |
Ambient Air Temperature for Operation | -5-40 °C |
Product or Component Type | cover frame |
Cover Frame Colour Tint | white |
العرض | 86 mm |
Range | Vivace |
الارتفاع | 86 mm |
Number of Gangs | 1 gang |
Range of Product | Vivace |
Relative Humidity | 0-95 % |
Standards | BS 5733 |
Material | polycarbonate: grid plate, polycarbonate: surround |