![16AX250V4G2WAYSW,AS main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/k/b/kb34_as.jpg)
16AX250V4G2WAYSW,AS
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![16AX250V4G2WAYSW,AS](https://eshop-sa.se.com/media/catalog/product/k/b/kb34_as.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
16AX250V4G2WAYSW,AS
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
[ue] Rated Operational Voltage | 250 V AC |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | <= 2.5 mm² |
Colour Tint | aluminium silver |
Connections - Terminals | pillar terminal |
Product or Component Type | switch |
العرض | 146 mm |
Range | Vivace |
الارتفاع | 86 mm |
Embedding Depth | 35 mm |
Number of Gangs | 4 gangs |
Range of Product | Vivace |
Rated Current | 16 AX at 250 V AC, fluorescent |
Relative Humidity | 0-95 % |
Standards | IEC 60669-1#|#MS IEC 60669-1#|#SS 227 |
Material | polycarbonate: grid plate, polycarbonate: surround, nylon: base |