![16AX 3G SW W NEON W DND, PCU, PW SYM,MB main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/e/8/e8233dmws_mb.jpg)
16AX 3G SW W NEON W DND, PCU, PW SYM,MB
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![16AX 3G SW W NEON W DND, PCU, PW SYM,MB](https://eshop-sa.se.com/media/catalog/product/e/8/e8233dmws_mb.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
16AX 3G SW W NEON W DND, PCU, PW SYM,MB
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | -5-40 °C |
Connections - Terminals | by screw |
Product or Component Type | switch |
Cover Frame Colour Tint | matt black |
العرض | 25.3 mm |
Range | Pieno |
الارتفاع | 76.5 mm |
Range of Product | Pieno |
Rated Current | 16 AX at 250 V AC 50 Hz |
Relative Humidity | 0-95 % |
Load Type | resistive#|#fluorescent |
Standards | GB 16915.1#|#BS EN 60669-1#|#SS 227-1#|#IEC 60669-1#|#MS IEC 60669-1 |
Material | polycarbonate: surround, polycarbonate: grid plate |