![13A2GDPSSwoNeon and TwinEarthTerminal main product photo](https://eshop-sa.se.com/media/catalog/product/placeholder/default/placeholder_image.png)
13A2GDPSSwoNeon and TwinEarthTerminal
غير شامل الضريبة
غير شامل الضريبة
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
13A2GDPSSwoNeon and TwinEarthTerminal
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 9.83 kg |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 2 x 4 mm² for stranded cable(s), 3 x 2.5 mm² for solid cable(s) |
Wiring Device Mounting | flush, surface |
Product or Component Type | socket-outlet |
Cover Frame Colour Tint | aluminium silver |
العرض | 147 mm |
Range | Pieno |
العمق | 28.5 mm |
الارتفاع | 87 mm |
Number of Gangs | 2 gangs |
Range of Product | Pieno |
Rated Current | 13 A at 250 V AC 50 Hz |
Relative Humidity | 0-95 % |
Load Type | resistive |
Standards | MS 589-2#|#SS 145-2#|#BS 1363-2 |
Material | polycarbonate: surround, polycarbonate: grid plate |