![13A 250V FUSED CONNECTION UNIT main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/k/b/kb30fsg.jpg)
13A 250V FUSED CONNECTION UNIT
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![13A 250V FUSED CONNECTION UNIT](https://eshop-sa.se.com/media/catalog/product/k/b/kb30fsg.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
13A 250V FUSED CONNECTION UNIT
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 2 x 4 mm² incoming, 3 x 2.5 mm² incoming, 1 x 1.5 mm² outgoing, 1 x 2.5 mm² input |
Connections - Terminals | pillar terminal |
Product or Component Type | fuse connection unit |
Cover Frame Colour Tint | white |
العرض | 87 mm |
Range | Vivace |
الارتفاع | 87 mm |
Embedding Depth | 35 mm |
Range of Product | Vivace |
Rated Current | 13 A at 250 V AC, resistive |
Relative Humidity | 0-95 % |
Standards | BS 1363-4 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |