![10A Mechanical Curtain SW w Fluo Loc main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/e/8/e8231cf_as_g1.jpg)
10A Mechanical Curtain SW w Fluo Loc
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![10A Mechanical Curtain SW w Fluo Loc](https://eshop-sa.se.com/media/catalog/product/e/8/e8231cf_as_g1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
10A Mechanical Curtain SW w Fluo Loc
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 0.101 kg |
[ue] Rated Operational Voltage | 250 V AC 50 Hz |
Ambient Air Temperature for Operation | -5-40 °C |
Wiring Device Mounting | flush, surface |
Connections - Terminals | pillar terminals |
Product or Component Type | dimmer |
Cover Frame Colour Tint | aluminium silver |
العرض | 87 mm |
Range | Pieno |
العمق | 47 mm |
الارتفاع | 87 mm |
Number of Gangs | 1 gang |
Range of Product | Pieno |
Rated Current | 10:00 AM |
Relative Humidity | 0-95 % |
Standards | IEC 60669 |