![10A 250V 1G Bell Press SW main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/e/8/e8231bpl1_as_g1.jpg)
10A 250V 1G Bell Press SW
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![10A 250V 1G Bell Press SW](https://eshop-sa.se.com/media/catalog/product/e/8/e8231bpl1_as_g1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
10A 250V 1G Bell Press SW
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 2 x 1.5 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s) |
Wiring Device Mounting | flush, surface |
Connections - Terminals | pillar terminals |
Product or Component Type | switch |
Cover Frame Colour Tint | aluminium silver |
العرض | 87 mm |
Range | Pieno |
العمق | 23 mm |
الارتفاع | 87 mm |
Embedding Depth | 23 mm |
Number of Gangs | 1 gang |
Range of Product | Pieno |
Rated Current | 10 A at 250 V AC 50 Hz |
Relative Humidity | 0-95 % |
Load Type | resistive |
Standards | SS 227-1#|#IEC 60669-1#|#MS IEC 60669-1#|#GB 16915.1#|#BS EN 60669-1 |
Material | polycarbonate: surround, polycarbonate: grid plate |