![10A 250V 1 Gang Bell Press Switch main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/k/b/kb31bpb.jpg)
10A 250V 1 Gang Bell Press Switch
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![10A 250V 1 Gang Bell Press Switch](https://eshop-sa.se.com/media/catalog/product/k/b/kb31bpb.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
10A 250V 1 Gang Bell Press Switch
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 2.4 kg |
[ue] Rated Operational Voltage | 250 V AC |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | 1.5 mm² |
Colour Tint | white |
Connections - Terminals | pillar terminal |
Product or Component Type | bell press switch |
العرض | 87 mm |
Range | Vivace |
الارتفاع | 87 mm |
Embedding Depth | 35 mm |
Number of Gangs | 1 gang |
Range of Product | Vivace |
Rated Current | 10 A at 250 V AC, inductive |
Relative Humidity | 0-95 % |
Standards | SS 227#|#MS IEC 60669-1#|#IEC 60669-1 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |