![1 Gang CATV socket 45 degree incline, main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/e/8/e8231tvf.jpg)
1 Gang CATV socket 45 degree incline,
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![1 Gang CATV socket 45 degree incline,](https://eshop-sa.se.com/media/catalog/product/e/8/e8231tvf.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
1 Gang CATV socket 45 degree incline,
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | -5-40 °C |
Wiring Device Mounting | flush |
Connections - Terminals | F connection |
Product or Component Type | TV/FM/SAT socket |
العرض | 87 mm |
الارتفاع | 87 mm |
Number of Gangs | 1 gang |
Range of Product | Pieno |
Relative Humidity | 0-95 % |
Standards | IEC 60670#|#GB 17466#|#GY/T137-1999 |
Material | polycarbonate: surround, polycarbonate: grid plate |