![3P NSX250S WITHOUT TRIP UNIT COMPACT CI main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/v/lv431391.jpg)
3P NSX250S WITHOUT TRIP UNIT COMPACT CI
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![3P NSX250S WITHOUT TRIP UNIT COMPACT CI](https://eshop-sa.se.com/media/catalog/product/l/v/lv431391.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
3P NSX250S WITHOUT TRIP UNIT COMPACT CI
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCCB |
---|---|
Breaking Capacity | 100 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 120 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 90 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Weight (in Kg) | 18 kg |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-2 |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Ambient Air Temperature for Storage | -50-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
[lcs] Rated Service Breaking Capacity | 100 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 120 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2, 90 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Connection Pitch | 35 mm |
Device Short Name | Compact NSX250S |
Compatibility Code | NSX250 |
IK Degree of Protection | IK07 conforming to IEC 62262 |
IP Degree of Protection | IP40 conforming to IEC 60529 |
[in] Rated Current | 250 A at 40 °C |
Electrical Durability | 10000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2, 10000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2, 20000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2, 5000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2 |
Control Type | toggle |
الارتفاع | 161 mm |
العمق | 86 mm |
Product or Component Type | basic frame |
Network Type | AC |
Range | ComPact |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
اسم المنتج | ComPact NSX |
Poles Description | 3P |
العرض | 105 mm |