![3P CONT 6A AC3 2.2KW 1NO 110VAC COIL main product photo](https://eshop-sa.se.com/media/catalog/product/cache/50de10eebe7c0cd78c6077348866f0aa/l/c/lc1k0610f7.jpg)
3P CONT 6A AC3 2.2KW 1NO 110VAC COIL
غير شامل الضريبة
غير شامل الضريبة
All Sellers
![3P CONT 6A AC3 2.2KW 1NO 110VAC COIL](https://eshop-sa.se.com/media/catalog/product/l/c/lc1k0610f7.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
3P CONT 6A AC3 2.2KW 1NO 110VAC COIL
غير شامل الضريبة
غير شامل الضريبة
الوصف
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1kg |
[ith] Conventional Free Air Thermal Current | 20 A (at 50 °C) for power circuit, 10 A (at 50 °C) for signalling circuit |
Pole Contact Composition | 3 NO |
اسم المنتج | TeSys K |
Range of Product | TeSys K |
[ue] Rated Operational Voltage | power circuit: 690 V AC 50/60 Hz, signalling circuit: <= 690 V AC 50/60 Hz |
Product or Component Type | contactor |
[uc] Control Circuit Voltage | 110 V AC 50/60 Hz |
Range | TeSys |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | operational: 0.8...1.15 Uc (at <50 °C), drop-out: 0.2...0.75 Uc (at <50 °C) |
Device Application | control |
Maximum Operating Rate | 3600 cyc/h |
Operating Time | 10...20 ms coil de-energisation and NO opening, 10...20 ms coil energisation and NO closing |
Poles Description | 3P |
Operating Altitude | 2000 m without derating |
Net Weight | 0.18 kg |
Mechanical Durability | 10 Mcycles |
Standards | BS 5424, IEC 60947, NF C 63-110, VDE 0660 |
Utilisation Category | AC-4#|#AC-3#|#AC-3e |
[icw] Rated Short-Time withstand Current | 90 A 50 °C - 1 s for power circuit, 85 A 50 °C - 5 s for power circuit, 80 A 50 °C - 10 s for power circuit, 60 A 50 °C - 30 s for power circuit, 45 A 50 °C - 1 min for power circuit, 40 A 50 °C - 3 min for power circuit, 20 A 50 °C - >= 15 min for power circuit, 80 A - 1 s for signalling circuit, 90 A - 500 ms for signalling circuit, 110 A - 100 ms for signalling circuit |
[uimp] Rated Impulse withstand Voltage | 8 kV |
Ambient Air Temperature for Storage | -50-80 °C |
[ie] Rated Operational Current | 6 A at <= 440 V AC AC-3 for power circuit, 6 A at <= 440 V AC AC-3e for power circuit |
Compatibility Code | LC1K |
Product Certifications | CSA#|#UL#|#UKCA |
[ui] Rated Insulation Voltage | power circuit: 600 V conforming to UL 508, power circuit: 690 V conforming to IEC 60947-4-1, signalling circuit: 690 V conforming to IEC 60947-4-1, signalling circuit: 690 V conforming to IEC 60947-5-1, signalling circuit: 600 V conforming to UL 508, power circuit: 600 V conforming to CSA C22.2 No 14, signalling circuit: 600 V conforming to CSA C22.2 No 14 |
الارتفاع | 58 mm |
العمق | 57 mm |
العرض | 45 mm |