
APC Easy UPS Lithium-ion External Battery Pack for 6kVA SRVL Extended runtime model, 48V 4800Wh, 3U Rackmount
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Easy UPS Lithium-ion External Battery Pack for 6kVA SRVL Extended runtime model, 48V 4800Wh, 3U Rackmount
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 49.5_kg |
---|---|
Height | 13.1 cm |
Depth | 61.6 cm |
Width | 43.8 cm |