APC Easy UPS On-Line SRV Battery Pack for 2/3kVA Extended runtime model, 72V
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Easy UPS On-Line SRV Battery Pack for 2/3kVA Extended runtime model, 72V
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 38_kg |
---|---|
Height | 33.6 cm |
Depth | 42.5 cm |
Width | 19 cm |