APC Easy UPS On-Line SRV Battery Pack (1kVA) for Extended Runtime Model 36V, 648VAh
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Easy UPS On-Line SRV Battery Pack (1kVA) for Extended Runtime Model 36V, 648VAh
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 19.6_kg |
---|---|
Height | 23.8 cm |
Depth | 40 cm |
Width | 14.5 cm |