APC Easy UPS On-Line, 2000VA/1600W, Tower, 230V, 4x IEC C13 outlets, Intelligent Card Slot, LCD
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Easy UPS On-Line, 2000VA/1600W, Tower, 230V, 4x IEC C13 outlets, Intelligent Card Slot, LCD
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 16.8_kg |
---|---|
Height | 23.8 cm |
Depth | 40 cm |
Width | 14.5 cm |