APC Easy UPS On-Line SRV Battery Pack for 6/10kVA Extended runtime model, 240V
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Easy UPS On-Line SRV Battery Pack for 6/10kVA Extended runtime model, 240V
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 60_kg |
---|---|
Height | 36.8 cm |
Depth | 48.5 cm |
Width | 19 cm |