
APC Easy UPS On-Line SRV 120V RM Battery Pack for 15/20kVA Rack Extended Runtime Model
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Easy UPS On-Line SRV 120V RM Battery Pack for 15/20kVA Rack Extended Runtime Model
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 64_kg |
---|---|
Height | 13.3 cm |
Depth | 68.6 cm |
Width | 43.8 cm |