APC Easy UPS On-Line, 10kVA/10kW, Tower, 230V, Hard wire 3-wire(1P+N+E) outlet, Intelligent Card Slot, LCD
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Easy UPS On-Line, 10kVA/10kW, Tower, 230V, Hard wire 3-wire(1P+N+E) outlet, Intelligent Card Slot, LCD
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 65_kg |
---|---|
Height | 68.5 cm |
Depth | 44.7 cm |
Width | 19 cm |