
calcActive())">
APC Smart-UPS SRT 19 inch Rail Kit for Smart-UPS SRT 5/6/8/10kVA
SRTRK2
SAR786.22
SAR432.42
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
SRTRK2
APC Smart-UPS SRT 19 inch Rail Kit for Smart-UPS SRT 5/6/8/10kVA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS SRT 19 inch Rail Kit for Smart-UPS SRT 5/6/8/10kVA
SAR786.22
SAR432.42
Description
APC Smart-UPS SRT 19 inch Rail Kit for Smart-UPS SRT 5/6/8/10kVA
Product Details
Product weight | 2.73_kg |
---|---|
Height | 4.4 cm |
Depth | 8.9 cm |
Width | 52.7 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account