APC Smart-UPS SRT Rail Kit, 1U
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS SRT Rail Kit, 1U
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 2.73_kg |
---|---|
Height | 4.4 cm |
Depth | 8.9 cm |
Width | 52.7 cm |