
calcActive())">
APC Smart-UPS Ultra Lithium-Ion Battery Pack 1U
SRTL50RMBP1U-LI
SAR8,676.39
SAR4,772.01
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
SRTL50RMBP1U-LI
APC Smart-UPS Ultra Lithium-Ion Battery Pack 1U
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS Ultra Lithium-Ion Battery Pack 1U
SAR8,676.39
SAR4,772.01
Description
APC Smart-UPS Ultra Lithium-Ion Battery Pack 1U
Product Details
Product weight | 19.5_kg |
---|---|
Height | 43 mm |
Depth | 560 mm |
Width | 432 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account