APC Smart-UPS Ultra On-Line Lithium-ion XBP 180V 2U Rack/Tower
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS Ultra On-Line Lithium-ion XBP 180V 2U Rack/Tower
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 32.4_kg |
---|---|
Height | 86 mm |
Depth | 724 mm |
Width | 432 mm |