
calcActive())">
APC Smart-UPS RT 19" Rail Kit for XLBP
SRTGRK2
SAR633.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
SRTGRK2
APC Smart-UPS RT 19" Rail Kit for XLBP
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS RT 19" Rail Kit for XLBP
SAR633.60
Description
APC Smart-UPS RT 19" Rail Kit for XLBP
Product Details
Product weight | 3.1_g |
---|---|
Height | 8.92 cm |
Depth | 63.4 cm |
Width | 4.1 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account