
calcActive())">
APC Smart-UPS RT Battery Pack 192V, rackmount, 3U, wo rail kit
SRTG192XLBP4
SAR4,450.71
SAR2,447.89
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
SRTG192XLBP4
APC Smart-UPS RT Battery Pack 192V, rackmount, 3U, wo rail kit
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS RT Battery Pack 192V, rackmount, 3U, wo rail kit
SAR4,450.71
SAR2,447.89
Description
APC Smart-UPS RT Battery Pack 192V, rackmount, 3U, wo rail kit
Product Details
Product weight | 91_kg |
---|---|
Height | 13 cm |
Depth | 68.3 cm |
Width | 44 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account