
calcActive())">
APC Smart-UPS On-Line, 15kVA/15kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit
SRTG15KXLI
SAR34,407.38
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
SRTG15KXLI
APC Smart-UPS On-Line, 15kVA/15kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
APC Smart-UPS On-Line, 15kVA/15kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit
SAR34,407.38
Description
APC Smart-UPS On-Line, 15kVA/15kW, Rack/Tower, 230V/380V...415V, Hard wire 5-wire(3P+N+E)+3-wire(1P+N+E), Network Card, W/O rail kit
Product Details
Product weight | 142.5_kg |
---|---|
Height | 30.6 cm |
Depth | 70.0 cm |
Width | 44.0 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account