APC Smart-UPS On-Line SRT Rackmount Battery Pack for 2.2kVA Extended runtime model 72V
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS On-Line SRT Rackmount Battery Pack for 2.2kVA Extended runtime model 72V
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 33.9_kg |
---|---|
Height | 8.5 cm |
Depth | 59.4 cm |
Width | 43.2 cm |