APC Smart-UPS SRT Extension Cable for External Battery Packs 3000VA UPS, 96VDC, 15ft
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
APC Smart-UPS SRT Extension Cable for External Battery Packs 3000VA UPS, 96VDC, 15ft
Excl. Tax
Excl. Tax
Description
Product Details
Product weight | 3.18_kg |
---|---|
Height | 5.1 cm |
Depth | 457.2 cm |
Width | 38.1 cm |