
calcActive())">
SPRING SOCKET FOR RXM2/4
RXZE2S114S
SAR24.08
SAR13.24
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXZE2S114S
SPRING SOCKET FOR RXM2/4
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SPRING SOCKET FOR RXM2/4
SAR24.08
SAR13.24
Description
Harmony, Socket, separate contact, 6/12 A, relay type RXM2/RXM4, spring clamp terminal
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Dielectric Strength | 2500 V |
Product Compatibility | plug-in relay RXM with 2 C/O contact, plug-in relay RXM with 4 C/O contact |
Net Weight | 0.073 kg |
Weight (in Kg) | 0.19 kg |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | RXZ |
Connections - Terminals | spring clamp terminals (push 'n stay), 1 x 0.5...1 x 1.5 mm² (AWG 20...AWG 16) flexible with cable end, spring clamp terminals (push 'n stay), 1 x 0.5...1 x 1.5 mm² (AWG 20...AWG 16) solid without cable end |
Ambient Air Temperature for Operation | -40-55 °C |
Product or Component Type | socket |
Width | 31 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account